Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
YWF03
Bill of material
YWF03-M8-L16
CODE
YWF03
LX1
AA
LW
CY
CZ1
ML40Cr
BMCL1
FH
YD
/
QDDJ
12.9
SYBZ
DIN 933-1987 GB/T 5783-2016 ISO 4017-2011 GB/T 5786-2000
M
mm
L
mm
P
PLJ
1.0 mm
Z
5.3 mm
E
13 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models