Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VIPDO
Description
YWG11J
Bill of material
YWG11J-M3-L5
CODE
YWG11J
LX1
AA
LX2
AA1
CZ1
HJG
BMCL1
SJX
QDDJ
10.9
SYBZ
ISO 7380-2011
M
mm
L
mm
P
PLJ
0.50 mm
T
5.5 mm
Z
2.0 mm
E
2.0 mm
H
h(min)
1.4 mm
D
d
3.6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models