Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
Z-LATA, Z-LATD - Alumina Coated Pins -Set Screw-
Bill of material
Z-LATA10-P5.0-B5
PN
Part Number
SHP
Shape
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L1
mm
LL1
l1
mm
H
mm
DD
d
mm
R
mm
W
0 mm
EE
e
mm
ALT1
Flat Position
ALT2
Flat Machining
ALT3
Wrench Flats
H1
0 mm
ALT4
Tip Angle Change
RC
deg
ALT5
Upper Relief Radius Change
RTC
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models