Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
ZPAS
Description
Z-server - Network/Server cabinet
Bill of material
456012-1100-2-XXX(0)
COMPANY
Company
ZPAS
GROUP
Group
Data Center System/Server Cabinets
DESC
Description
Z-server - Network/Server cabinet
ITEM
Item number
INDEX
Index
LOD
Level of details
H
Height "U"
U
W
Width
mm
D
Depth
mm
DESCRIPTION
Description
-
BASEFRAME
Base frame
Bolted frame
FRONT
Front
Perforated single-leaf front door
BACK
Back
Perforated single-leaf front door
LEFT
Left side
Without side panels - ordered separately
RIGHT
Right side
Without side panels - ordered separately
MOUNTPROF
Mounting profiles
Two pairs of 19" mounting profiles, type PREMIUM
EARTHING
Earthing
Earthing conductors for doors, top plate and mounting profiles
BASE
Base
Four leveling feet
IPLEVEL
IP level
IP 20 in accordance with EN 60529 (does not apply to brush cable entries)
MAXLOAD
Maximum load on feet
1500 kg
COLOUR
Colour
powder paint RAL 7035
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models