Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Heinrich Schulte
Description
Z059004-00010 - Wash basin mixer high alpha_300
Bill of material
Wash basin mixer high Z059004-00010
ARTNR
Article number
Z059004-00010
LODLEVEL
LOD Level
HS
Company/Manufacturer name
Heinrich Schulte GmbH & Co. KG
AT
Fitting Type
Wash basin mixer high
PB
Product description
Wash basin mixer high chrome flexible hoses 3/8" DIN DVGW aerator 7 l/min DIN DVGW noise test mark PA-IX 7198/IO with push-button waste set with fastening kit
S
Line
alpha_300
GTIN
4020929590044
PP
Product-preview
LT
Long text
Wash basin mixer high chrome reach 120 mm height up to aerator 250 mm maximum height 320 mm cartridge 35 mm open with hot water and flow limiter materials according to drinking water and FEA lever metal flexible hoses 3/8" DIN DVGW aerator 7 l/min DIN DVGW noise test mark PA-IX 7198 /IO for sit-on basins with push-button waste set with mounting kit
WL
Web link
https://heinrichschulte.de/produkt/alpha_300-mit-druckknopf-ablaufgarnitur-waschtischarmatur-hoch/
GW
Weight
3,900 kg
VPE
Quantity per packaging unit
1
WNZTN
Goods number/Customs tariff number
84818011
SCIP
SCIP-Number
076441ff-3648-4114-a46e-408028e566d4
DB
Data sheet
Click here
MA
Assembly instruction
Click here
ZUL
Certification
Click here
WWW
Manufacturer's web address
www.heinrichschulte.com
EF000003
Mounting method
Top/tap hole
EF000139
Surface protection
Chrome
EF002149
With temperature limit
Yes
EF002286
Connection supply
Hose (gland nut)
EF002671
Basic colour
Chrome
EF007955
With couplers
No
EF011779
With hot water saving function
No
EF012753
Max. tap capacity (at 300 kPa)
4.8
EF014578
Temperature limit retrofittable
No
EF014591
Hot water saving function retrofittable
No
EF015280
Cold start function
No
EF020105
Thermostatic
No
EF020780
Number of grips
Single-grip
EF020781
Locking mechanism
Cartouche, ceramic
EF020785
Connection size supply
3/8 inch
EF020789
Outlet overhang length
122
EF020791
Material tap
Brass
EF020792
Low-pressure model
No
EF020794
With rosettes/cover plate
No
EF020795
Outlet model
Fixed
EF020796
Total construction height
321
EF020797
Construction height, underside of tap nozzle
252
EF020798
Includes
Waste unit
EF020799
With grips
Yes
EF020801
With stop valve for external equipment
No
EF021808
Number of tap holes
1-hole
EF022168
With hand shower
No
EF022750
Type of outlet
Cast
EF023686
Accent colour
Chrome
EF023687
Water saving position
No
EF023688
Tap nozzle
Anti-splash jet nozzle
EF025109
Surface treatment
Polished
EFDE0022
Sound class according to DIN-52 218
Group I, <=20 dB(A)
EFSE0002
Type approval according to BBR/EKS
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models