Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
STRACK
Description
Z4 - Latch lock with location lugs (Type=0/25/50/75-0)
Bill of material
Z4-16-25-0 S1S2=5.5 S1S3=0 XL=0 XL041=0 XLZ=0 VAR=1
PDF
PDF-INFO
PDF
TYP
(Typ)
L
(L)
T
(T)
0
S1S2
Opening stroke S1/S2 (S1S2)
mm
Enter value for S1S2
Opening stroke S1/S2 (S1S2)
mm
cm
inch
ft
S1S3
Steady S1/Opening stroke S3-S2 (S1S3)
mm
Enter value for S1S3
Steady S1/Opening stroke S3-S2 (S1S3)
mm
cm
inch
ft
XL
move Steady (XL)
mm
Enter value for XL
move Steady (XL)
mm
cm
inch
ft
XL041
Steadylength Typ 041 (XL041)
mm
XLZ
Reduce latch bar / control bar (XLZ)
VAR
Two stage ejector-variant Z4-x-1-0 (VAR)
S1S2MIN
(S1S2min)
mm
S1S2MAX
(S1S2max)
mm
S1S3MIN
(S1S3min)
0.0 mm
S1S3MAX
(S1S3max)
mm
TXL
(TXL)
mm
XL041MIN
(XL041min)
0 mm
XL041MAX
(XL041max)
0 mm
XS041PF
(XS041PF)
0 mm
XLZMAX
(XLZmax)
mm
PLATTE101
(Platte101)
0 mm
PPATH
(PPATH)
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    STRACK
    Z4 - Latch lock with location lugs and feather key (Type=0/25/50/75-0)
    STRACK
    Z4 - Latch lock two stage ejector, with feather key (Type=1-0)
    STRACK
    Z4 - Latch lock with location lugs, long steady (Type=0/25/50/75-41)
    STRACK
    Z4 - Latch lock with dowel pin  (Type=0/25/50/75-0)
    STRACK
    Z4310 - Guide pillar (~DIN 9825-2/ ISO 9182)
    STRACK
    Z4-32 - Latch lock
    STRACK
    Z56 - Centring element
    STRACK
    Z4-30 - Latch lock
    STRACK
    Z6 - Push lock
    STRACK
    Z4290 - Slide unit
    STRACK
    Z5101 - Short stroke cylinder
    STRACK
    Z4325 - Fixing devices
    STRACK
    SN2580 - System compression spring (DIN ISO 10243)
    STRACK
    Z4-40 - Latch lock
Previews
3D
Dimension
2D
Download CAD models