Catalog navigation
CAD model selection
Selectable products: 62
HELP_VARIABLE
Company
STRACK
Description
Z4_POS03/325/350/375 - Latch bar
Bill of material
Z4-1-0350-50-0 L1=0 L4=0 L5=0 L6=0 S1S3=0 XLZ=0
TYP
(Typ)
POS
(Pos)
L
(L)
mm
L1
length (L1)
mm
L2
(L2)
mm
L3
(L3)
mm
L4
length (L4)
mm
L5
length (L5)
mm
L6
(L6)
mm
S1S3
Steady S1/Opening stroke S3-S2 (S1S3)
mm
Enter value for S1S3
Steady S1/Opening stroke S3-S2 (S1S3)
mm
cm
inch
ft
XLZ
Reduce tension bar (XLZ)
mm
Enter value for XLZ
Reduce tension bar (XLZ)
mm
cm
inch
ft
L7
(L7)
mm
T
(T)
mm
A
(A)
mm
A1
(A1)
mm
A2
(A2)
mm
A3
(A3)
mm
A4
(A4)
mm
A5
(A5)
mm
A6
(A6)
mm
B
(B)
mm
B1
(B1)
mm
B2
(B2)
mm
B4
(B4)
mm
B5
(B5)
mm
C2
(C2)
mm
C3
(C3)
mm
C4
(C4)
mm
C5
(C5)
mm
H
(H)
mm
H1
(H1)
mm
H2
(H2)
mm
D
(D)
mm
D1
(D1)
mm
D2
(D2)
mm
L8
(L8)
mm
L9
(L9)
mm
F1
(F1)
mm
F2
(F2)
mm
F3
(F3)
mm
RZ1
(Rz1)
mm
RZ2
(Rz2)
mm
L1MIN
(L1min)
0 mm
L1MAX
(L1max)
mm
L4MIN
(L4min)
mm
L4MAX
(L4max)
mm
L5MIN
(L5min)
mm
L5MAX
(L5max)
mm
W1
(W1)
mm
W2
(W2)
mm
L6MIN
(L6min)
mm
L6MAX
(L6max)
mm
VAR
(VAR)
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models