Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STRACK
Description
Z51-0 - Centring element
Bill of material
Z51-0
PDF
PDF-INFO
PDF
B1
(B1)
16 mm
B2
(B2)
30 mm
B3
(B3)
0 mm
T1
(T1)
26.0 mm
T2
(T2)
14.8 mm
T3
(T3)
30.0 mm
T4
(T4)
15.5 mm
L1
(L1)
18 mm
L2
(L2)
0 mm
D1
(D1)
6.5 mm
M
(M)
M8
D3
(D3)
11.0 mm
T5
(T5)
6.4 mm
TYP
(Typ)
0
L5
(L5)
10.0 mm
L6
(L6)
0 mm
R
(R)
8 mm
PPATH
(PPATH)
sn03018701.prj
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
600010
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models