Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
STRACK
Description
Z5135 - Slide holding device
Bill of material
Z5135-1
PDF
PDF-INFO
PDF
TYPE
(Type)
SN3500
(SN3500)
mm
SN1973
(SN1973)
mm
L
(L)
mm
B
(B)
mm
B1
(B1)
mm
H
(H)
15 mm
HK
(hk)
17.5 mm
DH
(Dh)
10 mm
D
(d)
mm
P1
(P1)
mm
P2
(P2)
mm
TYP
(TYP)
S
(S)
14 mm
PPATH
(PPATH)
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models