Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
STRACK
Description
Z5146 - Venting valve
Bill of material
Z5146-8
PDF
PDF-INFO
PDF
D
(D)
mm
D2
(d2)
mm
K
(K)
mm
L1
(L1)
mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    STRACK
    SN4321 - Guide pillar with collar (DIN 9825-4/ ISO 9182-5)
    STRACK
    Z5145 - Venting valve
    MAICO
    PP 45 K - Final assembly kit
    HAWLE
    9870 - Aeration/ventilation valve 1''/2''
    Hugro
    Progress-ML - Cable gland brass with special length of thread, PG and metric connecting thread
    Mankenberg
    EB 1.12 - Compact Standard Bleeding Valve
    D-M-E
    SGD-14.. - Dynamic gas venting system
    Rittal
    8616 (NA) - Quick-action vent valve
    STRACK
    SN1799 - Ball retainer
    STRACK
    Z4416 - Waelzfuehrungsbuchse mit Bund (DIN 9831-2/ ISO 9448)
    STRACK
    SN1855A-HSS - Cutting punch (DIN ISO 8020 A)
    STRACK
    Z7608 - Limit switch adjusting device
    STRACK
    Z37 - Sprue bushes (~DIN 16752)
    Aventics
    pressure_gauge_series_pg1_rou
Previews
3D
Dimension
2D
Download CAD models