Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
STRACK
Description
Z5150 - Date inserts
Bill of material
Z5150-3-24
PDF
PDF-INFO
PDF
D
(d)
3 mm
A
(a)
Jahr
D4
(D4)
7.8 mm
L
(L)
17 mm
L2
(L2)
10 mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    STRACK
    Z5204 - Embossing stamp
    STRACK
    SN1530 - Clamping pin (DIN EN ISO 10242-1)
    STRACK
    Z4416 - Waelzfuehrungsbuchse mit Bund (DIN 9831-2/ ISO 9448)
    STRACK
    Z42125 - Large slide
    STRACK
    F9 - Clamping plate flush
    Thiele
    TWN 1830 - X-TREME® Lifting point turntable
    STRACK
    SN1594 - Safety ring bolt
    FIBRO
    2280.01. - Date stamp complete, embossed lettering
    STRACK
    Z5157 - Date inserts
    CARCANO
    CBX - CLEVIS SLING HOOK WITH LATCH
    CARCANO
    835X - ANCHORAGE BRACKET WITH FIXING SCREWS
    Thiele
    TWN 0122 - Lifting point
    STRACK
    SN5620 - Roller slide unit
    STRACK
    Z5160 - Date inserts
Previews
3D
Dimension
2D
Download CAD models