Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
STRACK
Description
Z7424 - Flange housing
Bill of material
Z7424-2
PDF
PDF-INFO
PDF
TYPE
(Type)
KONTAKT
(Kontakt)
A
(A)
mm
B
(B)
45 mm
A1
(a1)
mm
B1
(b1)
32 mm
BG
(BG)
mm
H
(H)
46 mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    STRACK
    SG-5-C2 - Upper plate
    STRACK
    Z7429 - Connecting block
    STRACK
    Z4411 - Guide bush with collar (~DIN 9831-1/ ISO 9448)
    STRACK
    SN2520 - System compression spring (DIN ISO 10243)
    STRACK
    Z62 - Guide pillar
    STRACK
    Z4325 - Fixing devices
    STRACK
    Z76 - Guide bush
    STRACK
    SN4321 - Guide pillar with collar (DIN 9825-4/ ISO 9182-5)
    STRACK
    Z148 - Guide screw
Previews
3D
Dimension
2D
Download CAD models