Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STRACK
Description
Z7624-A - Anschlussgehaeuse fuer induktive Endschalter, bis 100C
Bill of material
Z7624-A-2
PDF
PDF-INFO
PDF
TYPE
(Type)
2
L1
(L1)
107.0 mm
L2
(L2)
95.0 mm
L3
(L3)
87.0 mm
H
(H)
27 mm
H1
(h1)
11 mm
B
(B)
20.3 mm
B1
(b1)
8 mm
L5
(L5)
115 mm
L6
(L6)
107.2 mm
L7
(L7)
87.2 mm
L8
(L8)
127.2 mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
600797
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models