Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
STRACK
Description
Z7624 - Adapterbox zum Anschluss mehrerer Endschalter, bis 120C
Bill of material
Z7624-2
PDF
PDF-INFO
PDF
TYPE
(Type)
L1
(L1)
mm
L2
(L2)
mm
L3
(L3)
mm
H
(H)
27 mm
H1
(h1)
11 mm
B
(B)
20.3 mm
B1
(b1)
8 mm
L5
(L5)
mm
L6
(L6)
mm
L7
(L7)
mm
L8
(L8)
mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    STRACK
    Z7608 - Limit switch adjusting device
    AMF - ANDREAS MAIER Fellbach
    AMF 6983 - Gauge
    STRACK
    Z7677 - Connection housing for Z 7675
    STRACK
    Z7676 - Connection housing for Z 7675
    STRACK
    SN4321 - Guide pillar with collar (DIN 9825-4/ ISO 9182-5)
    STRACK
    SN1707 - Retaining plate
    STRACK
    Z7600 - Endschalter, vertikal mit Stecker, bis 120C
    STRACK
    Z4290L - Slide unit
    STRACK
    SN2580 - System compression spring (DIN ISO 10243)
    STRACK
    Z7624-A - Anschlussgehaeuse fuer induktive Endschalter, bis 100C
    STRACK
    Z7433 - Distance frame
    Aventics
    series_contact_bridges - Contact bridges
    SIEMENS
    Module for active network components (unspecified)
    IAI
    LSA - H8SS
Previews
3D
Dimension
2D
Download CAD models