Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STRACK
Description
Z7635 - Endschalter, ueberfahrbar mit Stecker, bis 120C
Bill of material
Z7635
PDF
PDF-INFO
PDF
A
(A)
20.5 mm
A1
(A1)
8 mm
AK
(AK)
11.25 mm
AS
(AS)
22 mm
B
(B)
27 mm
BS
(BS)
11 mm
DB
(DB)
5.5 mm
DS
(DS)
11.0 mm
DS1
(DS1)
20 mm
DS2
(DS2)
14 mm
KH
(KH)
2 mm
L
(L)
80 mm
L1
(L1)
60 mm
LS
(LS)
68 mm
R
(R)
5 mm
RK
(RK)
2.5 mm
TS1
(TS1)
8.5 mm
W
(W)
90 mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
146988
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models