Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
STRACK
Description
Z7677 - Connection housing for Z 7675
Bill of material
Z7677-2
PDF
PDF-INFO
PDF
TYPE
Type (Type)
mm
A
(A)
20.5 mm
A1
(A1)
8 mm
AS
(AS)
21 mm
B
(B)
22 mm
DB
(DB)
5.5 mm
DE
(DE)
6.5 mm
DS
(DS)
11 mm
DS1
(DS1)
14 mm
DS2
(DS2)
11 mm
EH
(EH)
7 mm
L
(L)
80 mm
L1
(L1)
60 mm
LE1
(LE1)
12 mm
LE2
(LE2)
mm
LS
(LS)
68 mm
R
(R)
5 mm
TS1
(TS1)
8.5 mm
W
(W)
90 mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    STRACK
    Z7606 - Cable cover
    STRACK
    Z6 - Push lock
    STRACK
    Z4290L - Slide unit
    STRACK
    Z7605 - Adapter
    STRACK
    Z5133 - Slide holding device
Previews
3D
Dimension
2D
Download CAD models