Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
STRACK
Description
Z7741 - Temperierbrücke
Bill of material
Z7741-8-125 L=125 L1=113 L2=171 L3=153 LMAX=125
PDF
PDF-INFO
PDF
D
(D)
8 mm
L
Einbaulänge
mm
Enter value for L
Einbaulänge
mm
cm
inch
ft
L1
Einbaulänge
mm
L2
Einbaulänge
mm
L3
Einbaulänge
mm
LMAX
(LMAX)
mm
L4
(L4)
38 mm
B1
(B1)
18 mm
D1
(D1)
10 mm
D2
(D2)
M8 mm
D3
(D3)
14 mm
D4
(D4)
M10 mm
T
(T)
18 mm
T1
(T1)
8.5 mm
R
(R)
9 mm
SN3500
(SN3500)
M8-20
Z7730
(Z7730)
10-2.5
PPATH
(PPATH)
sn20004201.prj
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir