Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
HEFA
Description
ZA05 - 30 degree trapezoidal lead screw - standard type · two steps at one end
Bill of material
ZA05RU-D12-L70-T3-S3-Q7-E3.5
CNSORDERNO
CODE
Code
XX
Thread rotation direction
TYPE1
Types
One-end-step
MAT
Main_Body
SUR
Surface_treatment
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
T
mm
Enter value for T
mm
cm
inch
ft
S
mm
Enter value for S
mm
cm
inch
ft
Q
mm
E
mm
Enter value for E
mm
cm
inch
ft
P
2 mm
ZZB
Add_planekeyway
AE1
AE
0.0 mm
ZE
mm
W1
W
0 mm
A
mm
SW
0.0 mm
SC
SE
mm
SY
mm
ZZD
Increase keyway
KE
mm
KEC
C
mm
ZZDD
Increase keyway
KQ
mm
KQC
C
mm
ZZC
Increase_the_diameter_of_the_screw_hole
MC
mm
ZZCC
Increase_the_diameter_of_the_screw_hole
MQ
ME
mm
BCC
Increase_external_thread
BC
BQ
mm
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models