Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
ZA16P - Nut for 30 degree trapezoidal lead screw - raised square
Bill of material
ZA16PR-d10
CNSORDERNO
CODE
Code
TYPE
Types
Heightening_square
MAT
Main_Body
flavone
SUR
Rotation_direction
DD
d
mm
P
2 mm
H1
h
20 mm
W
20 mm
H
30 mm
L
24 mm
L1
16 mm
L2
7 mm
W1
12 mm
M1
M4
V1
8 mm
M2
0
V2
0 mm
T
6 mm
RXTL
2.54 KN
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models