Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAA47 - Special wrench for plunger/Double-headed type
Bill of material
ZAA47-1
CODE
Code
ZAA47
TYPE
Types of
Double-headed type
MAT
material
S45C
HRD
hardness
50~58HRC
SUR
surface preparation
Blackening
SPE
specification
L
80 mm
H
60 mm
D
10 mm
D1
8 mm
DD1
D1
∅7 mm
DD2
d2
∅4 mm
H1
15 mm
T1
1.2 mm
E1
1.0 mm
H2
10 mm
T2
0.9 mm
E2
1.0 mm
D2
∅6 mm
APP
Applicable plunger size
M8/M10 mm
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models