Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PRiCi FA
Description
ZAB11C,ZAB12C - Linear Guide Clamps - For Medium/Heavy Load Linear Guides
Bill of material
ZAB11C24
MODEL
Model
LV1
Type
MMAT
Main Body Material
Equivalent to S45C
MSUR
Main Body Surface Treatment
Electroless Nickel Plating
RLMAT
Right and Left Hand Thread Material
Equivalent to SCM435
RLSUR
Right and Left Hand Thread Surface Treatment
Black Oxide Coating
CMAT
Contacts Material
Equivalent to S45C
CSUR
Contacts Surface Treatment
-
CODE
Code
VAR02
H
mm
FIX02
A
32 mm
FIX04
Ba
44 mm
FIX06
F
24 mm
FIX08
G
24 mm
FIX10
C
21.7 mm
FIX12
D
43 mm
FIX14
E
10 mm
FIX16
T
10.5 mm
FIX18
H1
16.3 mm
FIX20
H2
17.2 mm
FIX22
l1
9.5 mm
FIX24
l2
6.8 mm
FIX26
l3
5.2 mm
FIX28
M(Coarse)
M4
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models