Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAB22_32 - Indexing Pin
Bill of material
ZAB22-M10
CODE
Code
TYPE
Type
No Knob Type
TYPE1
Type
Install Thread Lengthening
TYPE2
Type
LW
Thread
Fine Thread
MAT
Main Body Material
SUR
Main Body Surface Treatment
MAT1
Pin Material
HRD
Pin Hardness
SUR1
Pin Surface Treatment
MAT2
Spring Material
MAT3
Lock Nut Material
SUR2
Lock Nut Surface Treatment
M
mm
P
Fine Pitch Thread
1
E
13.80 mm
DD
d
5 mm
S
5 mm
L
33 mm
L1
17 mm
L2
5
L3
15 mm
L4
5 mm
M1
M5 mm
S1
12 mm
S2
17 mm
FZ
Load£¨N£©/min.
mm
FZ1
Load£¨N£©/max.
mm
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models