Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAB31_34 - Positioning Bead
Bill of material
ZAD32-M3-L20
CODE
Code
TYPE
Type
L size selection stainless steel lengthened
TYPE1
Type
Metal Ball Head
ZH
Load
MAT
Main Body Material
SUS304
MAT1
Ball Head Material
SUS440C
MAT2
Spring Material
SUS631J1
MAT3
Adjustment Ring Material
SUS304
HAR1
Bulb Hardness
55HRC~
SHWD
Proper Temperature
-30~140℃
M
mm
L
mm
DD
d
1.5 mm
H
0.5 mm
V
V (fluoro rubber)
1.0 mm
S
1.5 mm
FZ
Load£¨N£©/min.
mm
FZ1
Load£¨N£©/max.
mm
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models