Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAB71_72 - Indexing pin/Transverse flange type/Reset type.Self locking type
Bill of material
ZAB71-d6-L6
CODE
Code
TYPE
type
Transverse flange type
TYPE1
type
PIN
Pin shape
Flat head type
KNOB
knob material
PA
KNOB1
knob surface preparation
Black Matte
SUB
subject material
SUM22
SUB1
subject surface preparation
Galvanized
PIN1
Pin material
SUS303
PIN2
Pin surface preparation
---
SPR
Spring material
SWP-B
DD
d
mm
L
mm
S
6 mm
L1
31 mm
L2
2.5 mm
H
40 mm
C
18 mm
E
10 mm
D
25 mm
DD1
D1
4.3 mm
DD2
d2
8.3 mm
FF
f
30 mm
HH
h
4.5 mm
LOAD
load min
8.5 N
LOAD1
load max
22 N
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models