Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAC25_26 - Positioning ball/With anti-loose type/Slotted type
Bill of material
ZAC25-M3
CODE
Code
TYPE1
type
With anti-loose type
TYPE2
type
Metal ball head
ZH
zh
SUB1
subject material
SUM22L
SUB2
subject surface preparation
Blackening
BALL1
Ball joint material
SUJ2
BALL2
Ball joint hardness
56~60HRC
SPR
Spring Material
SWP-A
SER
Service temperature
-30~80°C
M
mm
DD
1.5 mm
H
0.5 mm
L
7 mm
L1
4 mm
AA
a
0.4 mm
LOAD1
load min
N
LOAD2
load max
N
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models