Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAC65_66 - Indexing pin/Precision
Bill of material
ZAC65-d10
CODE
Code
TYPE
type
Precision
TYPE1
type
BUT1
Button material
Plastic
BUT2
Button colour
black
SUB1
subject material
S45C
SUB2
subject surface preparation
Blacken
PIN1
pin material
S45C
PIN2
pin hardness
50~60HRC
PIN3
pin surface preparation
---
SPR
Spring material
SWP-B
DD
d
mm
L
79.0 mm
L1
31 mm
L2
13 mm
L3
2.5 mm
D
16 mm
D1
19 mm
D2
25 mm
S
6 mm
LOAD1
15 N
LOAD2
30 N
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models