Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAC70_72 - Indexing pin/Simple·Reset type/Self locking type
Bill of material
ZAC70-M8-d4
CODE
Code
TYPE
type
Simple
TYPE1
type
THR
thread
Fine tooth
BUT
Button material
Nylon 6
SUB
subject material
S45C
SUB1
subject surface preparation
Galvanized
PIN
pin material
SUS303
SPR
Spring material
SUS304-WPB
M
mm
DD
d
mm
PIT
pitch Fine tooth
1.0 mm
D
21 mm
DD1
D1
15 mm
L
27.5 mm
L1
5 mm
L2
6 mm
LOAD
load min
4 N
LOAD1
load max
12 N
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models