Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAF06_08 - title
Bill of material
ZAF06-M4
CODE
Code
TYPE
Type
Stainless steel short metal ball joint
LOAD
load
MAT1
Material
SUS304
MAT2
Ball head material
SUS304
HAR
Ball hardness
56HRC~
MAT3
Spring material
SUS304
TEM
Operating temperature
-30~80°C
M
mm
DD
d
mm
H
mm
L
mm
V
mm
S
mm
LOAD1
load min
N
LOAD2
load max
N
LINK
WEBSITE LINK
WEBSITE LINK
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models