Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAF31 - title
Bill of material
ZAF31-M3
CODE
Code
ZAF31
TYPE
Type
Stainless steel short metal ball joint
LOAD
load
Super heavy load
MAT1
Material
SUS304
MAT2
Ball head material
SUS304
HAR
Ball hardness
56HRC~
MAT3
Spring material
SUS304
TEM
Operating temperature
-30~80°C
M
mm
DD
d
1.50 mm
H
0.50 mm
L
6 mm
V
1.0 mm
S
1.5 mm
LOAD1
load min
2 N
LOAD2
load max
5 N
LINK
WEBSITE LINK
WEBSITE LINK
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model