Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAH57_58 - title
Bill of material
ZAH57-M3
CODE
Code
TYPE
Type
buxiugangchangxing-jinshuqiutou
ZH
zaihe
MAT
mat
Equivalent toSUS304
MAT1
Ball head material
SUS304
HAR
Ball hardness
56HRC~
MAT2
tanhaungcaizhi
SUS304
MAT3
Adjusting the ring material
SUS304
SYWD
sywd
-30-260℃
M
mm
DD
d
1.50 mm
H
0.5 mm
L
12 mm
V
1.0 mm
S
1.5 mm
QNMIN
qingzai N min
1.5 N
QNMAX
qingzai N max
3 N
CNMIN
zong n min
2 N
CNMAX
zong n max
5 N
LINK
WEBSITE LINK
WEBSITE LINK
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models