Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAJ02_06 - Positioning ball/No anti-loose type/Slotted type
Bill of material
ZAJ02-M3-L7
CODE
Code
TYPE1
Types of
No anti-loose type
TYPE2
Types of
Resin ball head
LOAD
Load
heavy load
MAT
subject material
HRD
subject hardness
SUR
subject surface preparation
BALL
Ball joint material
Polyacetal
SPR
Spring
SUS304
M
mm
L
mm
DD
d
1.5 mm
H
0.5 mm
AA
a
1.0 mm
FZ1
load1
1.5 min
FZ2
load1
2.9 max
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models