Catalog navigation
CAD Model seçimi
Uygun ürünler: 14
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAK01_02 - Ball Plunger ¡¤ Bolt Type ¡¤ Metal Ball Heads
Bill of material
ZAK01-M16-L40
CODE
Type
TYPE
Type
Bolt Type Metal,Ball Head
ZH
Load
MAT
Main Material
SCM435
HAR
Main Body Hardness
30-35HRC
SUR
Surface Treatment
MAT1
Ball Head Material
SUJ2
HAR1
Bulb Hardness
56HRC-
MAT2
Spring Material
SWP-B
MAT3
Adjustment Ring Material
SUS304
WD
Operating Temperature
30~80°C
M
mm
L
mm
DD
d
mm
H
mm
D
mm
S
mm
K
mm
V
mm
QNMIN
Light Load Load N min
QNMAX
Light Load Load N max
CNMIN
Heavy Load (N) min
CNMAX
Heavy Load (N) max
LINK
Website
Website Connection
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir