Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAK11_12 - Positioning Bead
Bill of material
ZAK11-M4-L10
CODE
Code
TYPE
Type
Hexagon Bolt Type Metal Ball Head
ZH
Load
MAT
Main Body Material
THA
HAR
Main Body Hardness
29~35HRC
SUR
Main Body Surface Treatment
MAT1
Ball Head Material
SUJ2
HAR1
Bulb Hardness
56HRC~
MAT3
Spring Material
SWP-B
MAT4
Adjustment Ring Material
SUS304
SYWD
Proper Temperature
56~80℃
M
mm
L
mm
DD
d
2.5 mm
H
0.8 mm
D
7.0 mm
S
3.0 mm
S1
7.0 mm
E
e
8.1 mm
K1
2.8 mm
FZ
Load N/min
mm
FZ1
Load N/max
mm
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models