Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAK21_22 - Positioning beads, slotted type, thin head bolt type
Bill of material
ZAK21-M4
CODE
Code
TYPE
Types of
Thin head bolt type, metal ball head
LOAD
Load
Overload
MAT1
Main body material
SUR1
Surface treatment of main body
MAT2
Bulbous material
HT
Ball hardness
55HRC~
MAT3
Spring material
M
L
6.5
DD
d
2.5
H
0.5
K
3.0
D
6
LO1
Load min
8 N
LO2
Load max
14 N
LINK
weblink
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models