Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAK54_55 - title
Bill of material
ZAK54-M5
CODE
Code
TYPE
Type
Thread mounted metal ball joint
ZH
zaihe
underloading
MAT
mat
HAR
hardness
SUR
Surface Preparation
MAT1
mat1
SUS440C
HAR1
hardness 1
52HRC-
MAT2
tanhaungcaizhi
SUS304
M
mm
H
0.8 mm
DD
d
3.00 mm
L
5.0 mm
D
7 mm
W
0.8 mm
QNMIN
qingzai N min
1
QNMAX
qingzai N max
3
LINK
WEBSITE LINK
WEBSITE LINK
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models