Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAP01_09 - Positioning Column
Bill of material
ZAP03-M3-H1.5
CODE
Code
TYPE
Type
ZH
Load
mm
MAT
Main Body Material
SUS304
MAT1
Positioning Column Material
HAR1
Hardness
WENDU
Operating Ambient Temperature
M
H
mm
DD
d
1.0 mm
L
15 mm
LTOL
L tolerance
0/-0.5 mm
L1
15 mm
S
0.9 mm
CNMIN
Load min
N
CNMAX
Load max
N
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models