Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAP71 - Special type for positioning column inclined plane
Bill of material
ZAP71-M10-H10
CODE
Code
ZAP71
TYPE
Type
Special inclined metal pin
LOA
load
heavy load
MAT1
Material
S45C
HAR1
Main body hardness
29~35HRC
SUR1
Main surface treatment
turn black
MAT2
Sales material
S45C
HAR2
Pin hardness
50RC~
SUR2
Surface treatment of pins
galvanization
MAT3
Spring material
SWP-B
TEM
Operating temperature
-30~80°C
M
mm
H
mm
DD
d
4.0 mm
L
43 mm
L1
30 mm
S
3 mm
LOA1
load min
9.5 N
LOA2
load MAX
61 N
LINK
WEBSITE LINK
WEBSITE LINK
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models