Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAU31_36 - Indexing Pin
Bill of material
ZAU32-M16-d6
CODE
Code
TYPE
Type
LW
Thread
Fine Thread
MAT
Handle Material
Nylon 6
SUR
Handle Surface Treatment
Black Matte
MAT1
Main Body Material
SUR1
Main Body Surface Treatment
MAT2
Pin Material
HRD
Pin Hardness
SUR2
Pin Surface Treatment
MAT3
Spring Material
MAT4
Lock Nut Material
SUR3
Lock Nut Surface Treatment
M
mm
DD
d
LJ
Pitch (Fine Teeth)
1.5
H
10 mm
L
47 mm
L1
30 mm
B
42 mm
A
15.5 mm
L2
8 mm
S
24 mm
FZ
Load£¨N£©/min.
11.9 mm
FZ1
Load£¨N£©/max.
32.1 mm
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models