Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAU71 - Press-in indexing pin
Bill of material
ZAU71-D10-S5
CODE
Code
ZAU71
TYPE
Type
Press-in
MAT1
Main Body Material
SUS440C
SUR1
Main Body Surface Treatment
-
HRD1
Main Body Hardness
45-50HRC
MAT2
Pin Material
SUS440C
HRD2
Pin Hardness
45-50HRC
MAT3
Spring Material
SUS631J1
D
DTOL
D Tolerance
S
S (min)
D1
DD
d
DDTOL
D Tolerance
L
L1
L2
M
R
LOAD1
Load min
LOAD2
Load max
LINK
Website
Web Links
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD