Catalog navigation
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAV31_63 - Plunger/Lateral Positioning Pin For Special Use
Bill of material
ZAV43-D3
CODE
Code
TYPE
Type
Lateral positioning pin
RUB
Rubber seal
LOAD
Load
MAT1
Body Material
AL(6063)
MAT2
Pin Material
MAT3
Spring Material
SUS304
MAT4
The Sealing Material
SUR
Pin Surface Treatment
COL
The Main Colour
True color
D
D1
6
H
4.0
H1
7.0
A
Movable range A
0.9
DD
d
6
LOAD1
Light load
10
LOAD2
Overload
25
LOAD3
Overload s
40
LINK
Website
Website Link
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели