Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
RP Technik
Description
ZAW series
Bill of material
ZAW019ML
ARTNR
Item number
ZAW019ML
LODLEVEL
LOD Level
LT
Luminaire type
Security light
L
Length
65.34 mm
W
Width
319.14 mm
H
Height
143.65 mm
MT
Mounting type
Wall installation
RD
Recognition distance
0 m
I
Illuminant
LED
HM
Housing material
Die-cast zinc
SUPP
Supply
Central battery
IVAC
Input voltage AC
230 V
IVDC
Input voltage DC
216 V
IPP
IP protection
65
PC
Protection class
1
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели