Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAY31_44 - Indexing Pin ¡¤ Short Thread ¡¤ Reset Type/Self-Locking Type
Bill of material
ZAY34-M12
CODE
Code
TYPE
Type
LW
Thread
Fine Thread
MAT1
Knob Material
SUR1
Knob Surface Treatment
MAT2
Main Material
SUR2
Main Body Surface Treatment
Black Oxide
MAT3
Pin Material
S45C
SUR3
Pin Surface Treatment
Black Oxide
HRD
Pin Hardness
50¡«60HRC
MAT4
Lock Nut Material
SUR4
Lock Nut Surface Treatment
MAT5
Spring Material
M
mm
MP
Pitch (Fine Teeth)
1.5 mm
D
mm
E
19.6 mm
DD
d
6 mm
DDTOL
D Tolerance
-0.02/-0.04
S
6 mm
STOL
S tolerance
+0.5/0
L
mm
L1
10 mm
L2
5 mm
L3
6 mm
S1
17 mm
S2
mm
R
mm
MIN
Load min (N)
MAX
Load max (N)
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models