Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZAZ01_13 - Positioning Column
Bill of material
ZAZ03-M5-H3
CODE
Code
TYPE
Type
No Lock Type
TYPE1
Type
ZH
Load
MAT
Main Body Material
THA
HRD
Main Body Hardness
29~35HRC
SUR
Main Body Surface Treatment
mm
MAT1
Pin Material
HAR1
Pin Hardness
SUR1
Pin Surface Treatment
MAT2
Spring Material
SWP-B
SHWD
Proper Temperature
-30~80℃
M
mm
H
mm
DD
d
2.0 mm
L
mm
L1
mm
S
1.5 mm
FZ
Load£¨N£©/min.
mm
FZ1
Load£¨N£©/max.
mm
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models