Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
HEFA
Description
ZB04-102_200W - Screw type single axis robot. General environmental use. 200W motor selection type
Bill of material
ZB04-102-5-550-M-M200-A-A-1-C(0)
CNSORDERNO
SC
Serial code
ZB04-102
BM
Base material
aluminium alloy
BST
Base surface treatment
electrophoresis
GM
Guide rail material
steel
GST
Guide rail surface treatment
-
SM
Slider seat material
aluminium alloy
SST
Surface treatment of sliding block seat
electrophoresis
CM
Cover material
aluminium alloy
CST
Cover plate surface treatment
electrophoresis
SL
lead
mm
STROKE
Effective stroke
mm
MP
Motor position
MB
Motor brand
PO
power
200 W
BF
Brake form
SP
Slide position
mm
Enter value for SP
Slide position
mm
cm
inch
ft
OS
Origin sensor
EP
End point limit sensor
AC
accuracy
L
mm
A
mm
M
N
KG
weight
kg
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models