Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HEFA
Description
ZB08-4075D_X - European standard module · width 40 series
Bill of material
ZB08-4075D-100-L-P400-C1
CNSORDERNO
ZB08-4075D-100-L-P400-C1
SC
Series code
ZB08
BM
Base Material
Aluminum alloy
BF
Base finsh
electrophoresis
RM
Rail material
steel
SR
Surface treatment of the rails
-
SSM
Slider seat material
Aluminum alloy
SSST
Slider seat surface treatment
electrophoresis
CM
Cover material
Aluminum alloy
STC
Surface treatment of the cover
electrophoresis
W
width
40 mm
HP
helical pitch
75 mm
S
slider
STROKE
Effective stroke
mm
Enter value for STROKE
Effective stroke
mm
cm
inch
ft
MCT
Motor position
MB
Motor brand
MP
Motor power
400 W
AM
Attached motor
FP
Fixed position of origin photoelectric
EP
Limit photoelectric quantity
AF
Appendage foot
NA
Number of anchors
JSB
Reduction kit
L
330 mm
KG
weight
2.1 kg
INFOTEXT
website
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
Previews
3D
Dimenze
2D
Stáhnout CAD model