Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZBC11 - Transverse Manipulator. Non-Rotating Type. No Installation Components
Bill of material
ZBC11-L-X65-Z35
CODE
Code
ZBC11
TYPE
Type
Transverse Manipulator / Non-Rotating Type
AZZJ
Installation Component
None
YDFX
Transfer Direction
XZ Axis
QDFS
Drive Mode
Pneumatic
AZWZ
Installation Location
XXC
X-Axis Travel
mm
ZXC
Z Axis Stroke
35 mm
CFWZJD
Repeat Position Accuracy
+0.05/-0.05
CON
XHSJ
Cycle Time (S)
2
GZQY
Working Air Pressure (Mpa)
0.4¡«0.6
FZ
Load (g)
800(max)
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models