Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZBC17 - 90° transfer PPU
Bill of material
ZBC17-10-L-S-100-U-A-5-N
CODE
Type
ZBC17
TYPE
Type
90° transfer PPU
FX
Transfer direction
XZ Axis
FS
Drive Mode
Servo Motor
SPE
Specifications
WZ
Installation Location
PP
Motor selection (suitable for servo brand)
GL
Motor selection (motor power)
100 W
SC
Motor selection (brake form)
LJFS
Reducer connection method
JSB
Reduction ratio
5
XH
Output Signal
H
Maximum Linear Stroke
90 mm
HAA
Ha Work Schedule
9~11 mm
BJ
Swing angle A°
80~100 °
DW
Repeatability
±0.05 mm
SJ
Minimum Cycle Time
0.6 s
NJ
Maximum Torque
1.00 N/m
FZ
Maximum Load
0.8 kg
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models