Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZBC26 - Transferring PPU, non-rotating, adjustable stroke type
Bill of material
ZBC26-12
CODE
Code
ZBC26
TYPE
Type
Adjustable Stroke Type
FX
Transfer direction
XZ Axis
QD
Drive Mode
Swing Cylinder
SPE
Specifications
XXC
Maximum Linear Travel Of X Axis
50~70 mm
ZXC
Z Axis Stroke
30 mm
ZAA
Z Axis Stroke ( Za )
15 mm
CFJD
End Position Repeatability
±0.05 mm
XHSJ
Minimum Cycle Time
0.8 S
ZDFZ
Maximum Load
0.6 Kg
QY
Working Pressure
0.4-0.6 Mpa
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models