Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
GAMM
Description
ZBI - Volantino zigrinato con indice
Bill of material
6328200
CODE
code
6328200
MOD
Modello
ZBI/24
A
24 mm
B
15 mm
C
14 mm
E
9 mm
F
6 mm
D
6 mm
N
M 4
WGT
weight
9 g
MAT
Materiale
Tecnopolimero nero, finitura opaca. Bussola ottone foro liscio e grano laterale in acciaio filettato.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models