Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
ZC8-ZCG8-2.0m - Spur gear - module 2.0
Bill of material
ZC8SE2.0-12-20-A-H8
CNSORDERNO
ZC8SE2.0-12-20-A-H8
SC
Series code
ZC8SE
MATP
Material of Pulley
ST
Surface Treatment
HT
heat treatment
TSH
Tooth surface hardness
<HB190
PA
pressure angle
20°
AC
Accuracy class
GB/T10095-2008 Level 8
PJ
parts
Blackened Kimi screw
MM
m
2.0
Z
z
B
b
20 mm
SHAPE
Shape
SHS
Shaft hole specification
DH7
Diameter of shaft hole
mm
D
d
24.0 mm
DF
df
19.00 mm
DA
da
28.0 mm
C
c
0 mm
L
mm
L1
0.0 mm
L2
0 mm
M
thread M
-
WQQD
bending strength
19.75
CMQD
Tooth surface strength
0.88
CX
Lateral clearance
0.12~0.26 mm
KC
increase threaded hole
TPC
Change the size of threaded holes
M0
Changed thread size
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models